Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
EA251CC - EA Antipollution angled non return valve with 4 polyacetal plugs - female/male
Bill of material
Socla - EA251CC - 149B 3050
DNC
DN
15
mm
DNI
DN
3/4
Inch
REF
Reference
149B 3050
AI
A
3/4
Inch
AM
A
20/27
mm
B
52.00
mm
C
29.5
mm
D
47.0
mm
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10 bar
G2
PS G2
10 bar
CAT
Category
3.3
KG
Weight
0.190
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D