Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
EA253 - EA anti-pollution non-return valve 03 System
Bill of material
Socla 253 - 149B 3810
DN
50
mm
PFA
16 bar
L1
PS
16 bar
L2
PS
16 bar
G1
PS
15
bar
G2
PS
16 bar
CAT
I
REF
Reference
149B 3810
A
2 1/2
AX
75.180
mm
B
147
mm
C
104
mm
D
58.0
mm
KG
Weight
2.6
kg
DOC1
Documentation
Technical Data sheet
Preview - Generation
Preview
3D
2D