Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
Y222P - Filter with drain cock - female/female
Bill of material
Socla - Y222P - 149B 5161
DNI
DN
1
Inch
REF
Reference
149B 5161
A
101
mm
B
87
mm
C
73
mm
MESH
Mesh
0.5 mm
KG
Weight
0.540
kg
KV
Kv
11.3
m3/h
K
k
4.70
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D