Catalog navigation
CAD model selection
Selectable products: 6
Company
Socla
Description
BA2860 - BA Backflow preventer with verifiable reduced pressure zone with funnel attached - male/male
Bill of material
Socla - BA2860 - 149B3882
DNI
DN
1
Inch
DN
25
mm
REF
Reference
149B3882
AG
Acoustic group
II
A
94
mm
B
235
mm
C
91
mm
D
161
mm
F
32
mm
KG
Weight
2.40
mm
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D