Catalog navigation
CAD model selection
Selectable products: 6
Company
Socla
Description
BA4760 - BA Backflow preventer with verifiable reduced pressure zone with funnel attached - with PN10 flanges
Bill of material
Socla - BA4760 - 149B 3098
DNI
DN
4
Inch
DNM
DN
100
mm
REF
Reference
149B 3098
A
220
mm
B
530
mm
C
201
mm
D
434
mm
E
80
mm
F
255
mm
KG
Weight
58.0
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D