Catalog navigation
CAD model selection
Selectable products: 2
Company
Socla
Description
HA216 - Vacuum breaker Type HA
Bill of material
Socla 216 - 149B 2160
DNF
3/4
Inch
DNM
3/4
Inch
REF
Reference
149B 2160
DIAF
26.441
mm
DIAS
26.441
mm
AF
A entrée F
3/4
Inch
AM
A sortie M
3/4
mm
B
41
mm
C
37
mm
KG
Weight
0.145
kg
DOC1
Documentation
Technical Data sheet
Preview - Generation
Preview
3D
2D