Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
308 - Foot ball check valve with cast or ductile iron epoxy coated body with galvanised steel stainer - B system - with PN10 flange
Bill of material
Socla - 308 - 149B 2350
DNI
DN
5
Inch
DNM
DN
125
mm
REF
Reference
149B 2350
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
x bar
G2
PS G2
x bar
CAT
Category
3.3
A
125
mm
B
250
mm
C
566
mm
D
335.0
mm
KG
Weight
48.00
kg
KV
Kv
604
m3/h
K
k
1.00
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D