Catalog navigation
CAD model selection
Selectable products: 3
Company
Socla
Description
601P - Guided check valve with PVC body - 01 system - female/female to be stuck
Bill of material
Socla - 601P - 149B 2044
DNI
DN
1/2
Inch
REF
Reference
149B 2044
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10
bar
G2
PS G2
10 bar
CAT
Category
3.3
A
1/2
Inch
D1
A
20
mm
B
57
mm
C
25
mm
D
16
mm
KG
Weight
0.050
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D