Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
102 - Guided Foot check valve with cast iron epoxy coated body with galvanised steel stainer - 02 system - female
Bill of material
Socla - 102 - 149B 2769
DNI
DN
4
Inch
REF
Reference
149B 2769
PFA
PFA Water
16 bar
L1
PS L1
16
bar
L2
PS L2
16 bar
G1
PS G1
X bar
G2
PS G2
X bar
CAT
Category
3.3
AI
A
4
Inch
AM
A
102/114
mm
B
251
mm
C
150
mm
F
180
mm
KG
Weight
8.30
kg
KV
Kv
188
m3/h
K
k
4.4
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D