Catalog navigation
CAD model selection
Selectable products: 3
Company
Socla
Description
202 - Guided check valve with cast iron epoxy coated body - 02 system - female/female
Bill of material
Socla - 202 - 149B 2286
DNI
DN
2 1/2
Inch
REF
Reference
149B 2286
PFA
PFA Water
16 bar
L1
PS L1
16 bar
L2
PS L2
16 bar
G1
PS G1
15
bar
G2
PS G2
16 bar
CAT
Category
I
AI
A
2 1/2
Inch
AM
A
65
mm
B
148
mm
C
97
mm
KG
Weight
3.2
kg
KV
Kv
81
m3/h
K
k
4.2
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D