Catalog navigation
CAD model selection
Selectable products: 11
Company
Socla
Description
302 - Guided Foot check valve with cast iron epoxy coated body with galvanised steel stainer - 02 system - with PN10 flange
Bill of material
Socla - 302 - 149B 2701
DNI
DN
5
Inch
DNM
DN
125
mm
REF
Reference
149B 2701
PFA
PFA Water
10
bar
L1
PS L1
10
bar
L2
PS L2
10
bar
G1
PS G1
X bar
G2
PS G2
X bar
CAT
Category
3.3
AI
A
5
Inch
AM
A
125
mm
B
333
mm
C
254
mm
D
217
mm
KG
Weight
19.0
kg
KV
Kv
557
m3/h
K
k
1.20
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D