Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
402 - Guided check valve with cast iron epoxy coated body - 02 system - with PN10 flanges
Bill of material
Socla - 402 - 149B 2226
DNI
DN
5
Inch
DNM
125
mm
REF
Reference
149B 2226
PFA
PFA Water
16
bar
L1
PS L1
16
bar
L2
PS L2
16
bar
G1
PS G1
0.5
bar
G2
PS G2
16
bar
CAT
Category
I
AI
A
5
Inch
AM
A
125
mm
B
200
mm
C
220
mm
D
250
mm
KG
Weight
24
kg
KV
Kv
619
m3/h
K
k
1.00
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D