Catalog navigation
CAD model selection
Selectable products: 7
Company
Socla
Description
462 - Guided check valve with cast iron epoxy coated body - 02 system - with PN10 flange
Bill of material
Socla - 462 - 149B 3753
DNI
DN
3
Inch
DNM
 80
mm
REF
Reference
149B 3753
PFA
PFA Water
16
bar
L1
PS L1
16
bar
L2
PS L2
16
bar
G1
PS G1
12
bar
G2
PS G2
16
bar
CAT
Category
I
AI
A
3
Inch
AM
A
 80
mm
B
180
mm
D
200
mm
KG
Weight
10,9
kg
KV
Kv
157
m³/H
Z
2,65
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D