Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
104P - Foot check valve with PPO body and polyacetal closing systemand EPDM seal with PE stainer - 04 system - female
Bill of material
Socla - 104P - 149B 2361
DNI
DN
3/4
Inch
REF
Reference
149B 2361
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
X bar
G2
PS G2
X bar
CAT
Category
3.3
AI
A
3/4
Inch
AM
A
20/27
mm
B
64.5
mm
C
34
mm
KG
Weight
0.03
kg
KV
Kv
8
m3/h
K
k
3.90
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D