Catalog navigation
CAD model selection
Selectable products: 8
Company
Socla
Description
407 - Membrane check valve with cast iron epoxy coated body - M system - with PN10 flanges
Bill of material
Socla - 407 - 149B 2167
DNI
DN
3
Inch
DNM
DN
80
mm
REF
Reference
149B 2167
PFA
PFA Water
16
bar
L1
PS L1
16
bar
L2
PS L2
16
bar
G1
PS G1
12
bar
G2
PS G2
16
bar
CAT
Category
I
AI
A
3
Inch
AM
A
80
mm
B
198
mm
C
200
mm
D
212
mm
KG
Weight
16.0
kg
KV
Kv
180.0
m3/h
K
k
1.98
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D