Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
802L - Metal seat check valve - W system - between flanges PN6-10-16-ASA150 - T° max 100°C - PFA 16 bar
Bill of material
Socla - 802L - 149B 2415L
DNI
DN
2
Inch
DNM
DN
50
mm
REF
Reference
149B 2415L
PFA
PFA Water
16 bar
L1
PS L1
16 bar
L2
PS L2
16 bar
G1
PS G1
16
bar
G2
PS G2
16 bar
CAT
Category
I
AI
A
2
Inch
AM
A
50
mm
B
40.0
mm
C6
C PN 6
98
mm
C10
C PN 10/16
109
mm
KG
Weight
0.73
kg
KV
Kv
40.10
K
k
6.1
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D