Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
812 - Metal seat check valve in 304 stainless steel PFA 40 bar - W system - between flanges PN6-10-16-25-40-ASA150-ASA300 - T° max 350°C
Bill of material
Socla - 812 - 149B 2426
DNI
DN
2 1/2
Inch
DNM
DN
65
mm
REF
Reference
149B 2426
PFA
PFA Water
40
bar
L1
PS L1
30
bar
L2
PS L2
40
bar
G1
PS G1
15
bar
G2
PS G2
40
bar
CAT
Category
I
AI
A
2 1/2
Inch
AM
A
65
mm
B
46.0
mm
C6
C PN 6
118
mm
C10
C PN 10/16
129
mm
KG
Weight
1.52
kg
KV
Kv
72.50
m3/h
K
k
5.3
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D