Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
812XT - Metal seat check valve in 316/316L stainless steel PFA 40 bar - W system - between flanges female/female - T° max 200°C
Bill of material
Socla - 812XT - 149B027068
DNI
DN
1
Inch
DNM
DN
25
mm
REF
Reference
149B027068
PFA
PFA Water
40 bar
L1
PS L1
40 bar
L2
PS L2
40 bar
G1
PS G1
40
bar
G2
PS G2
40 bar
CAT
Category
II
AI
A
1
Inch
AM
A
25
mm
B
81.0
mm
C
43.0
mm
D
86.0
mm
KG
Weight
0.7
kg
KV
Kv
12.40
m3/h
K
k
4.0
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D