Catalog navigation
CAD model selection
Selectable products: 12
Company
Socla
Description
46G - Strainer in galvanised steel with a cast iron epoxy coated flange PN10
Bill of material
Socla - 46G - 149B 2822
DNI
DN
6
Inch
DNM
DN
150
mm
REF
Reference
149B 2822
AI
A
6
Inch
AM
A
150
mm
B
250
mm
C
285
mm
D
265
mm
KG
Weight
9.50
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D