Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
635V - Single plate check valve with zinc plated steel boby and plate with FKM seal - 05 system - between flanges PN10
Bill of material
Socla - 635V - 149F021312
DNM
DN
100
mm
REF
Reference
149F021312
PFA
PFA Water
16
bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10
bar
G2
PS G2
10 bar
CAT
Category
I
A
71
mm
D
E
162
mm
E
16
mm
Preview - Generation
Preview
3D
Dimension
2D