Catalog navigation
CAD模型选择
可提供的产品: 1
Company
Socla
Description
EA251PP - EA Antipollution non return valve with 2 cylindrical drain points - female/male
Bill of material
Socla - EA251PP - 149B 2112PP
DNC
DN
20
mm
REF
Reference
149B 2112PP
AI
A
1
Inch
AM
A
26/34
mm
B
81
mm
C
43.0
mm
D
29.0
mm
E
40.0
mm
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10
bar
G2
PS G2
10 bar
CAT
Category
3.3
KG
Weight
0.316
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
预览
3D
尺寸标注
2D