??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Socla
Description
HD206 - Vacuum breaker Type HD
Bill of material
Socla 206 - 149B 2179
DNF
3/4 Inch
DNM
1/2 Inch
REF
Reference
149B 2179
AF
A entrée F
3/4 Inch
AM
A sortie M
1/2 mm
B
36 mm
C
33 mm
KG
Weight
0.125 kg
DOC1
Documentation
Technical Data sheet
Preview - Generation
Preview
3D
2D