Catalog navigation
CAD model selection
Selectable products: 7
Company
Socla
Description
EA453 - EA anti-pollution non-return valve - 03 System
Bill of material
Socla 453 - 149B 3833
DN
80
mm
PFA
16
bar
L1
PS
16
bar
L2
PS
16
bar
G1
PS
12
bar
G2
PS
16
bar
CAT
Cat.
I
REF
Reference
149B 3833
B
200
mm
C
-
mm
D
260
mm
E
131
mm
F
98
mm
KG
Weight
15
kg
DOC1
Documentation
Technical Data sheet
Preview - Generation
Preview
3D
2D