Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
Y333P - Filter with drain cock and cast iron body epoxy coated - with PN10 flanges
Bill of material
Socla - Y333P - 149B 3284
DNI
DN
4
Inch
DNM
DN
100
mm
REF
Reference
149B 3284
PFA
PFA Water
16
bar
L1
PS L1
16
bar
L2
PS L2
16
bar
G1
PS G1
x bar
G2
PS G2
x bar
CAT
Category
3.3
A
350
mm
C
220
mm
MESH
Mesh
1.25
mm
KG
Weight
24
kg
KV
Kv
200
m3/h
K
k
3.90
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D