Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
BABM - BA Backflow preventer with verifiable reduced pressure zone with funnel attached - male/male
Bill of material
Socla - BABM - 149B70002
DNI
DN
1
Inch
DN
25
mm
REF
Reference
149B70002
AG
Acoustic group
I
D
25
mm
V
40
mm
L1
157
mm
L2
252
mm
H1
238.0
mm
H2
156.0
mm
H3
82.0
mm
W
76
mm
KG
Weight
2.7
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D