Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
208P - Ball check valve with PVC body - B system - female/female
Bill of material
Socla - 208P - 149B 3448
DNI
DN
1 1/2
Inch
REF
Reference
149B 3448
PFA
PFA Water
6 bar
L1
PS L1
6 bar
L2
PS L2
6 bar
G1
PS G1
X
bar
G2
PS G2
6 bar
CAT
Category
3.3
AI
A
1 1/2
Inch
AM
A
40/49
mm
B
154
mm
C
135
mm
D
80.0
mm
KG
Weight
1.010
kg
KV
Kv
57.8
m3/h
K
k
1.20
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D