Catalog navigation
CAD model selection
Selectable products: 5
Company
Socla
Description
508 - Ball check valve with cast iron epoxy coated boby - B system - female/female
Bill of material
Socla - 508 - 149B 3203
DNI
DN
1 1/4
Inch
REF
Reference
149B 3203
PFA
PFA Water
10 bar
L1
PS L1
10 bar
L2
PS L2
10 bar
G1
PS G1
10 bar
G2
PS G2
10 bar
CAT
Category
I
AI
A
1 1/4
Inch
AM
A
33/42
mm
RB
85
mm
C
132
mm
D
110.5
mm
KG
Weight
1.9
kg
KV
Kv
29.4
m3/h
K
k
1.9
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D