Catalog navigation
CAD model selection
Selectable products: 10
Company
Socla
Description
ER+ - Electric actuator type ER +, 1/4 turn
Bill of material
Socla - ER+ - 149F036458
REF
Reference
149F036458
TYP
Type
ER100.90A.G00
VOL
Voltage
1x100V to 240VAC / 100V to 350VDC
MAXT
Maxi torque
100
Nm
IS
Isotop
F05/F07x22
OT
Op. time
23
sec
PW
Power (0,15A)
45W
W
KG
Weight
2.1
kg
DOC1
Documentation
Technical Data sheet
Preview - Generation
Preview
3D
Dimension
2D