Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
882 - Guided check valve with ductile iron epoxy coated body PFA 40 bar - 02 system - between flanges PN10-16-25-40-ASA150
Bill of material
Socla - 882 - 149B 3043
DNI
DN
5
Inch
DNM
DN
125
mm
REF
Reference
149B 3043
PFA
PFA Water
40
bar
L1
PS L1
16
bar
L2
PS L2
40
bar
G1
PS G1
0.5
bar
G2
PS G2
28
bar
CAT
Category
I
AI
A
5
Inch
AM
A
125
mm
B
90
mm
C10
C PN 10/16
194
mm
C25
C PN 25
194
mm
C40
C PN 40
194
mm
C150
C ASA 150
194
mm
KG
Weight
7
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D