Catalog navigation
CAD model selection
Selectable products: 8
Company
Socla
Description
892 - Guided check valve with ductile iron epoxy coated body - 02 system - between flanges PN10-16-25-40-ASA150
Bill of material
Socla - 892 - 149B 2461PN40
DNI
DN
14
Inch
DNM
DN
350
mm
REF
Reference
149B 2461PN40
PFA
PFA Water
40
bar
L1
PS L1
10 bar
L2
PS L2
40
bar
G1
PS G1
0,5 bar
G2
PS G2
11
bar
CAT
Category
I
AI
A
14
Inch
AM
A
350
mm
B
222
mm
C10
C PN10
-
mm
C16
C PN16
-
mm
C25
C PN25
-
mm
C40
C PN40
477
mm
C150
C ASA150
-
mm
KG
Weight
106,5
kg
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D