Catalog navigation
CAD model selection
Selectable products: 1
Company
Socla
Description
447 - Membrane check valve with cast iron epoxy coated body -length EN558-1 serie 48 - M system - with PN10 flanges
Bill of material
Socla - 447 - 149B 2844
DNI
DN
4
Inch
DNM
DN
100
mm
REF
Reference
149B 2844
PFA
PFA Water
16
bar
L1
PS L1
16
bar
L2
PS L2
16
bar
G1
PS G1
10
bar
G2
PS G2
16
bar
CAT
Category
I
AI
A
4
Inch
AM
A
100
mm
B
300
mm
C
220
mm
D
234
mm
KG
Weight
28
kg
KV
Kv
255.0
m3/h
K
k
2.40
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D