??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Socla
Description
825 - Double plate check valve with 316 stainless steel body and plates with FKM seal PFA 25 bar - 05 system - between flanges PN25
Bill of material
Socla - 825 - 149B 3174
DNI
DN
5
u
Inch
DNM
DN
125
u
mm
REF
Reference
149B 3174
u
PFA
PFA Water
25 bar
L1
PS L1
16
u
bar
L2
PS L2
25 bar
G1
PS G1
X
u
bar
G2
PS G2
25
u
bar
CAT
Category
I
AI
A
5
u
Inch
AM
A
125
u
mm
B
70
u
mm
C
141
u
mm
D
194
u
mm
KG
Weight
8.1
u
kg
KV
Kv
291.0
u
m3/h
K
k
1.45
u
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D