Catalog navigation
CAD model selection
Selectable products: 9
Company
Socla
Description
895 - Double plate check valve with 304 stainless steel plates - 05 system - between flanges PN10-16
Bill of material
Socla - 895 - 149B 3003
DNI
DN
4
Inch
DNM
DN
100
mm
REF
Reference
149B 3003
PFA
PFA Water
16 bar
L1
PS L1
16
bar
L2
PS L2
16 bar
G1
PS G1
10
bar
G2
PS G2
16
bar
CAT
Category
I
AI
A
4
Inch
AM
A
100
mm
B
64
mm
C
114
mm
D
164
mm
KG
Weight
3.9
kg
KV
Kv
250.0
m3/h
K
k
2.5
DOC1
Documentation
Technical Data sheet
DOC2
Documentation
Instruction notes
Preview - Generation
Preview
3D
Dimension
2D